Rate your Experience
 

L506.RF Lamp Socket Dimmer

The INNCOM by Honeywell L506 lamp socket dimmer is a compact, easy to use, easy to install trailing edge lamp dimmer designed for tungsten, CFL, and LED lamps.

Specifications

  • The L506 provides remote control of the lamp for the INNCOM by Honeywell MODEVA, EVORA , S-Series, and Designer Series systems and can be used in conjunction with the SL210 to replace the lamp’s inline switch.

Features

    • Easily screws into existing lamp E26 socket
    • Voltage: 100–120VAC 60Hz
    • Dimming: Up to 100W incandescent lamp
    • Onboard switch replaces existing lamp switch
    • Wireless RF Deep Mesh communications
    • FCC, UL, RoHS Approved

 SITEMAP