Rate your Experience
 

SL210 Battery Powered RF Lamp Switch

The SL210 is a wireless, battery powered, configurable switch that can be placed anywhere in the guestroom to control a lamp.

Specifications

  • The SL210 is a wireless, battery powered, configurable switch that can be placed anywhere in the guestroom to control a lamp. This switch is ideal for lamps controlled by an INNCOM by Honeywell dimmer such as L506 or L510 in applications where local control of the lamp is required and wiring is not available. The SL210 can be placed on millwork or nightstands or attached directly to the lamp base.

Features

    • Replaces the function lamp’s onboard rotary switch
    • Quick press and press-and-hold features
    • Voltage: Battery powered (CR32)
    • RF Deep Mesh wireless communication
    • Surface mount and cord attachment mounting
    • FCC, RoHS Approved

 SITEMAP