Rate your Experience
 

S-Series Switches

The S-Series system provides dimmers, switched outputs, and low-voltage interfaces to meet nearly any gang box or load center lighting, temperature, drape, or amenities application. The S-Series uses a traditional keypad with up to 5 keys per device.

Specifications

  • The S-Series uses a traditional keypad with up to 5 keys per device to provide an easy to use, powerful control point for the guestroom. INNCOM by Honeywell will work with the Hotelier, interior designer, or architect to define the key functionality and key artwork. 

Features

    • Controls lighting, temperature, drapes, and amenities
    • Available in American single gang for gang box dimming and load center applications
    • 1–5 programmable keys
    • Silkscreen or laser etch key text
    • Fits standard Decora covers and plates (sold separately)
    • Available in 4 standard colors
    • Voltage: 100–120VAC 50 / 60Hz
    • Dimming: 400W leading edge dimmer
    • Relay contact rating:100–240VAC, 500W
    • Voltage: 12VDC for load center applications
    • Wired S5 bus and IR or RF Deep Mesh wireless communication
    • FCC, UL, RohS listed

Configurations

    • Nightlight model with 2 programmable keys
    • Doorbell model with 2 programmable keys

 SITEMAP