Rate your Experience
 

IRAS

State-of-the-art room control replacing multiple control interfaces.

Specifications

  • The iPad from Apple, can be equipped with an application powered by Intelity, to become a member of INNCOM’s Integrated Room Automation System (IRAS). It is a powerful, multi-purpose device providing the ultimate in convenience for touchscreen guest control of room temperature, lighting, drapes and the alarm clock. It displays guest services information and communications, features automated CRM updating and facilitates staff reporting functions. The iPad can be configured to display room temperature, Privacy/Make Up Room and the award-winning ecoMODE®. When not being used for those functions, it can display a rotating series of images chosen by the property while docked on the charging station. It can also be used for ordering room service, schedule hotel and becomes the source of guest information in the guestroom. The iPad is easy to use and gives the guest the advanced guestroom technology they have come to expect in luxury suites or high-end boutique properties.

FEATURES

    • ICE touch functionality powered by Intelity
    • Accurate temperature control
    • Energy management
    • ecoMODE®
    • Lighting control
    • Drape control
    • Clock / Alarm Clock
    • World time
    • Privacy and Make Up Room buttons
    • Butler / Bellman / Shoeshine
    • Room service functions
    • In-room doorbell annunciation
    • “My Group” information and contacts
    • Local services information (restaurants, taxi / limos, theaters, airlines, maps, etc.)
    • Multiple language display
    • Preferred Guest info / Request for info
    • Problem reporting and resolution
    • Guest comment card
    • Visual aids for hearing impaired (ADA)
    • Audio aids for sight impaired (ADA)

 SITEMAP