Rate your Experience
 

GS528V

The MODEVA thermostat controls temperature using a sleek, customizable, capacitive touch user interface.

Specifications

  • The MODEVA thermostat controls temperature using a sleek capacitive touch user interface. INNCOM by Honeywell will work closely with the Hotelier to customize the color look and feel of the MODEVA thermostat to create a brand-specific product. The MODEVA thermostat can be equipped with ecoMODE® to provide additional energy saving benefits. The MODEVA thermostat is wired (S5bus) for IRAS communications towards an external relay pack such as the X47 or X06 for actuating the HVAC equipment and for sensing temperature and humidity.

Features

    • Fully customizable user interface color text and font options
    • Fully customizable programming to operate specific HVAC, FCU, and PTAC units
    • Digital input (door switch monitoring)
    • Screwless magnetic mounting
    • Voltage: 12VDC
    • Wired S5 bus communications
    • Available in American single gang vertical or horizontal gang box mounting or British gang box mounting
    • ecoMODE®
    • FCC, CE, RoHS Approved

 SITEMAP