Rate your Experience
 
PCD1

PCD1 – modular, expandable, compact CPU

The Saia PCD1 systems are the smallest programmable Saia PCD® controllers in a flat design. Along with the standard communication interfaces, integrated data memory and web/IT functionality, all controllers also have at least 18 integrated I/Os. The PCD1 controllers are ideally suited to small-scale automation tasks, whose challenges and tasks can be successfully processed by the powerful CPU.

The many communication options are another advantage: Ethernet TCP/IP, USB port, the onboard RS-485 interface and the expansion options with BACnet® or Lon IP, for instance, are a small sample of the performance capability of PCD1.

 SITEMAP