Rate your Experience
 

Power Supplies

Power Supplies Q.PS

Power supplies with 24 VDC output

  • Short-circuit protection
  • Overload protection
  • Strong overload without switch-off
  • IP20
  • Mounting on DIN rail
  • Extremely small size

Advantages of the new Q.PS-AD2-24xxF

  • Saves space with even more compact design
  • Power boost: +40 % extra output current up to 60°C for at least 3 minutes
  • 3 different shot-circuit modes available
  • <<Power good>> relay for status display
  • Simple parallel connection to increase max. output current

In serial mode, output voltage up to 150 VDC possible.

 SITEMAP