Rate your Experience
 

E-Controller

PCD1.M0160E0 E-Controller

The E-Controller created for the electrical systems (Saia PCD1.M0160E0) is a Function PCD that can be used immediately in the default setting without any programming. Energy meters connected via S-Bus and H104SE gateway modules for pulse counters are detected automatically. The E-Controller with energy monitoring function combines data capture, visualization and logging in one compact device. The applications integrated in the PCD are created with the Saia PG5® Controls Suite (for more information, see in the system catalogue under section 5.1). These applications can be adjusted, extended or changed completely as required. With the optional communication interfaces, further protocols and thus data (e.g. from a Modbus counter) can be integrated. As a result of its electrical switch cabinet-compatible design, this controller is suitable for installation in the electrical cabinet next to the energy meters. Other simple applications, for example in the sub-cabinet as a communication gateway, can also be implemented using the E-Controller.

 SITEMAP