Rate your Experience
 

I/O Modules

Saia PCD3 input and output modules in cassette design

The functions of the Saia PCD3 can be expanded as required using a wide range of plug-in I/O modules and can be adapted to specific requirements. This not only ensures that a project can be implemented quickly, but also provides the option of expanding or modifying the system at any time.

System properties:

  • Numerous variants available
  • Slot direct in the Saia PCD3 basic CPU or in the module holder
  • Full integration in the Saia PCD3 housing
  • Stable cartridge construction
  • Connection to the I/O level via plug-in spring terminal blocks or ribbon cables and adapters
  • I/O terminal blocks are supplied as standard

No tools required for replacing modules

 SITEMAP