Rate your Experience
 

M Bus

Energy meter with M-Bus interface The M-Bus interface enables the connection and reading of measured data through any Saia PCD® or any M-Bus Master. The meters correspond to M-Bus standard EN 13757. For connection to Saia PCD® systems, prefabricated FBoxes are available free of charge for Saia PCD® energy meters. The relevant measurement data, such as energy, current, voltage and output (active and reactive) can be read out via the M-Bus interface. On the display, the bus primary address can be set and the energy, current, voltage and active output can be read directly.

 SITEMAP