Rate your Experience
 

S Bus

Energy meters with SBC S-Bus interface The energy meters with integrated S-Bus interface offer all relevant data such as energy, current, voltage, out­put (active and reactive) and cosφ, which can be read out through the bus connection. The serial S-Bus interface (based on RS-485) can be connected directly to the Saia PCD® range of devices. There are ready-made FBoxes for every meter type for this connection, which are available free of charge. The S-Bus energy meters are also available in a 2-way design (bidirectional). The bus address can be set on the display and the energy, current, voltage and active output can be read directly.

 SITEMAP