Rate your Experience
 

IQ3 Trend LAN BACnet Controllers

IQ3XCITE/128/LAN/BAC/100-240

Trend IQ3 Trend LAN BACnet Controllers

The IQ3 Trend Lan BACnet controllers are Building Management System controllers that are compatible with the traditional IQ system protocol over the Trend LAN and use BACnet protocol over Ethernet and TCP/IP networking technologies. Each controller incorporates a web server which can deliver user-specific web pages to a PC or mobile device running internet browser software. If a system is set up with the correct connections, a user with the appropriate security codes can monitor or adjust the controller from any Internet access point in the world. NOTE ON POINTS CALCULATIONS: The IQ3xact controllers were replaced by the IQ422 controllers in June 2013. As such the points calculator will show the option of IQ422 instead of IQ3xact. For full details of this product please see IQ422 section of ecatalogue.

Network: Trend LAN
Features also include:
Trend Proprietary LAN main network for Backward compatibility to IQ2 controllers
Embedded web server with security protected monitor/control
BACnet over IP
I/O bus allows separate placement of I/O modules
MBus drivers (available through free download from Trend)
Modbus drivers (available through free download from Trend)
Flexible number of software strategy modules
100 to 240 Vac, or 24 Vac and 24 to 60 Vdc supply versions
Small footprint with DIN rail mounting
This selection tool is designed to be used as a guide, please ratify any selections made prior to ordering your IQ3xcite equipment.
This tool does not calculate any additional power supplies required for the i/o modules. Please refer to the requirements for powering the modules as stipulated in the IQ3xcite training course.
The IQ3xcite Points Calculator aims to calculate the controllers and modules required in the most cost effective manner. In cases this may mean that modules are fitted to the controller where some points on those modules cannot be connected within the controller firmware. In such cases we suggest the connectors are removed or other indication is made BACnet is a registered trademark of ASHRAE. ASHRAE does not endorse, approve or test products for compliance with ASHRAE standards. Compliance of listed products to the requirements of ASHRAE Standard 135 is the responsibility of BACnet International (BI). BTL is a registered trademark of BI.

Controllers, expandible to a maximum of 112 extra points or 15 I/O Modules
UI: 10
DI: no
TI: no
AO: 6
DO: no
DOS: no
Power: 100..240Vac

 SITEMAP