Rate your Experience
 

IQ3 Web Enabled Controllers

IQ3XCITE/128/100-240

Trend IQ3 Web Enabled Controllers

The IQ3 controllers are Building Management System controllers that use Ethernet and TCP/IP networking technologies. Each controller incorporates a web server which can deliver user specific web pages to a PC or mobile device running internet browser software. If a system is set up with the correct connections, a user with the appropriate security codes can monitor or adjust the controller from any Internet access point in the world. It is also compatible with the traditional IQ system protocol.
NOTE ON POINTS CALCULATIONS: The IQ3xact controllers were replaced by the IQ422 controllers in June 2013. As such the points calculator will show the option of IQ422 instead of IQ3xact. For full details of this product please see IQ422 section of ecatalogue.
Network: TCP/IP
Ethernet 10 Mbps main network with TCP/IP protocol
Embedded web server
Security protected monitor/control via web browser
Compatible with existing IQ system protocol
100 to 240 Vac, or 24 Vac and 24 to 60 Vdc supply versions
Small footprint with DIN rail mounting
This selection tool is designed to be used as a guide, please ratify any selections made prior to ordering your IQ3xcite equipment.
This tool does not calculate any additional power supplies required for the i/o modules. Please refer to the requirements for powering the modules as stipulated in the IQ3xcite training course.
The IQ3xcite Points Calculator aims to calculate the controllers and modules required in the most cost effective manner. In cases this may mean that modules are fitted to the controller where some points on those modules cannot be connected within the controller firmware. In such cases we suggest the connectors are removed or other indication is made.

Controllers, expandible to a maximum of 112 extra points or 15 I/O Modules
UI: 10
DI: no
TI: no
AO: 6
DO: no
DOS: no
Power: 100..240Vac

 SITEMAP