Rate your Experience
 

IQ422 Controllers

IQ422/12/230

Trend IQ422 Controllers

The IQ422 intelligent controllers are designed for universal use in building control systems. Full compatibility with other Trend IQ controllers enables the IQ422 to integrate the local environmental needs with the bulk air conditioning system in order to optimise both comfort and running costs. The controllers have 6 universal inputs and 6 analogue voltage outputs. IQ422 controllers use Ethernet and TCP/IP networking technologies with embedded XML. Trend current loop Lan, and BACnet over IP communications are available as options.

Ethernet 10/100 Mbps main network with TCP/IP protocol
Embedded XML Web Services as standard
Trend current loop Lan option
BACnet over IP option
Compatible with existing IQ system protocol
230 Vac or 24 Vac input power supply options
Small footprint with DIN rail mounting
RS232 and USB local supervisor ports
DIN43880 standard enclosure
UI: 6
AO: 6
Ethernet: yes

IQ422 controllers, (all models have ethernet connectivity and 3UIs and 2DIs) note: 24V vers. available from
Sept 2012
Trend LAN: no
BACnet IP: no
Power: 230V

Video

 SITEMAP