Rate your Experience
 

IQeco38 controller 24V version

IQE38/P/BAC/NOSTRATEGY/24VAC

Trend IQeco38 controller

The IQeco38 is a terminal unit controller for use with BACnet over MS/TP. It can communicate with other IQecos over the BACnet MS/TP network, and with Trend networked devices by using an IQ3XACT/../MSTP/BINC/. It has 18 I/O channels, and can be supplied as a fixed or programmable unit, with Trend written strategies, custom strategies or no strategy. The programmable units allow the strategy to be modified to meet specific project requirements whereas the fixed units can only be used with a Trend supplied strategy. The strategy itself defines the units HVAC control method. Various Trend strategies are available and they are divided into three categories, Entry, Basic and Plus. The Entry category has less sophisticated strategies with a lower level of I/O control and the Plus category has more sophisticated strategies with the highest level of I/O control. Trend provide a service to supply personal strategies preloaded into the IQeco. This can significantly reduce time on site by removing the need to download the same strategy to potentially several hundred controllers. Units defined as No Strategy are supplied empty and can have strategies downloaded from SET.
UI: 4
DI: 2
TI: 3
AO: 4
DO: 4
Relay outputs: 1
Auxiliary output signal: 1 x 24 Vdc

Controllers
Control: No strategy
Programability: Programmable
Power supply: 24Vac

 SITEMAP