Rate your Experience
 

Differential Pressure, Current sensor, Air

DPIA-1000-2500

Trend Differential Pressure, Current sensor, Air

For filter, valve, damper, fan, blower, flap and air flow monitoring and control, and environmental protection.
Kind of pressure: differential pressure, relative
Pressure connection: Supplied complete with connection kit comprising 2m of 6mm tubing, 2 connection tubes, and 4 screws
Electrical connection: M20x1,5
Protection class: IP54
Housing material: ABS and POM
Sensing method: piezoresistive
Sensing element material: ABS + POM
Media temp.: 0...50C
Medium: gaseous
Ambient temperature: -10...70C
Two pressure ranges selectable. All DPIA differential pressure transmitters are factory pre-set to pressure range 1.
Output signal: 4..20mA

Pressure range: 0...1000/2500Pa
Max. pressure: 40kPa

 SITEMAP