Rate your Experience
 

Differential Pressure, Current sensor, Liquid

DPIL/10

Trend Differential Pressure, Current sensor, Liquid

The DPIL is suitable for measurement of differential pressures across pumps, boilers, chillers, filters etc. in HVAC applications.
Kind of pressure: differential
Pressure connection: screw compression fittings for 6 mm pipe.
Electrical connection: DIN(4350-A)
Protection class: IP65
Housing material: housing in contact with medium: Ceramic/INOX 1.4305, PTFE
Sensing method: piezoresistive
Media temp.: -15...80C
Medium: liquid
Ambient temperature: -15...80C
Output signal: 4..20mA

Pressure range: 0...10bar
Max. pressure: 20/12.bar

 SITEMAP