Rate your Experience
 

Light Level Sensor

Trend Light Level Sensor

Light Level Sensor is an accurate lux calibrated light level sensor which can be used for monitoring and control applications. The signal output is 4 to 20 mA loop powered and the lux range is selectable at installation from the following: 0 to 1000, 0 to 2000, 0 to 4000, 0 to 8000, or 0 to 20000 lux.

LLS
Mounting place: internal wall
Protection class: Flame retardant polycarbonate housing

LLO
Mounting place: wall outside
Protection class: IP65 Housing

 SITEMAP