Rate your Experience
 

Rain Detector

WS/R

Trend Rain Detector

The WS/R rain detector is suitable for outdoor use.
Protection class: IP67 housing
Output signal: ON/OFF detection of rain
Heater power supply; 12 Vdc @ 120 mA OR 24Vdc @ 120 mA from IQ auxiliary supply connected via 100 ohm,
5 W resistor.
Power supply: 24Vac

 SITEMAP