Rate your Experience
 

Space Humidity Sensors

HT/S/2%

Trend Space Humidity Sensors

Wall mounted relative humidity measurement combined with temperature measurement. The certified 2% high accuracy and standard 3% versions offer excellent linearity and stability over a wide humidity range.
R.H. range: 0...100%rh
R.H. sensing element: capacitive
Temperature range: 0...40C
Mounting place: internal wall
Precalibrated for ease of commissioning Operates over 0 to 100 %RH non-condensing 2% and 3% accuracy versions 2 part connectors for ease of installation Humidity sensor element protected by replaceable filter Capacitive humidity sensing element provides excellent long term stability

R.H. calibration: 2%rh
Temperature element: Pt1000
Output signal: 4..20mA

 SITEMAP