Rate your Experience
 

Plant Temperature Sensors (NTC10k)

TB/TI-S

Trend Plant Temperature Sensors (NTC10k)

A range of temperature sensors comprising of immersion, duct, clamp-on, outside air and flying lead.
Temperature element: NTC10k
Protection class: IP67 Housing

Temperature range: -30...110C
Mounting place: duct + well
Immersion depth: 150mm
Cable length: no
Packing unit quantity: 1

 SITEMAP