Rate your Experience
 

Space Temperature Sensors (NTC10k)

TB/TS

Trend Space Temperature Sensors (NTC10k)

Thermistor space temperature sensors for the measurement of ambient temperature.
Temperature element: NTC10k
Protection class: T/TS (only) rugged space temperature sensor IP65
Mounting place: internal wall

Temperature range: 0...40C
Setpoint Knob: no
IQ Override Button: no
IQL Override Button: no
Status LED: no
Fan Auto/Off/ 1/2/3: no
Heat measurement: convective
Housing: standard
Packing unit quantity: 1

 SITEMAP