Rate your Experience
 

Plant Temperature Sensors (Pt100)

T/PC/40

Trend Plant Temperature Sensors (Pt100)

A range of temperature sensors comprising of immersion, duct, clamp-on, outside air, averaging and flue gas.
Output signal: 4..20mA
Protection class: IP67 Housing

Temperature range: -10...40C
Temperature element: Pt100
Mounting place: strap on pipe
Immersion depth: no
Cable length: 2m

 SITEMAP