Rate your Experience
 

IQView8 Touch Screen Display

IQVIEW8/24

Trend IQView8 Touch Screen Display

The IQView8 is a touch screen display which provides an interface to the Trend system. It enables the user to view and adjust operating times, monitor alarms, make adjustments to controller parameters, and display graphs of logged data. Schematic displays provide the ability to view, change and graph data from colour graphics pages. Alarms can be sent directly to the IQView8 where they appear on a special display, where an audible, and visual indication of the alarm is given. Three mounting options allow the unit to be panel mounted, surface mounted or embedded in a dry partion wall. A relay output is available for use with an alarm sounder.
Features include:
8 16:9 colour touch screen LCD display
Colour graphics pages (schematic)
2GB memory card.
Permits adjustment of knobs, switches, time zones and graphing of logged data
Configurable users to ensure system security
Communicates with all controllers on network (not autodialled networks)
DHCP enabled
Ethernet, current loop Lan, or RS232 network connection
Panel, surface, or embedded mounting
IP65 when panel mounted.

 SITEMAP