Rate your Experience
 

Spyder Bacnet DDC

The Spyder BACnet controllers require the Spyder BACnet Programmable Feature to be licensed in the WEBpro workbench tool and the WEBS AX JACE Controller for programming and downloading. The Spyder BACnet Models

are also available as Individually Licensed Controllers (ILC). The ILC versions are identical in design and capability in every detail except for the licensing. The Individual Licensing of the Spyder ILCs (the License is built in) allows them to be programmed and downloaded with any brand of the Niagara Workbench or JACE controller. Part numbers are as follows:

PUB6438S/U

PUB6438SR/U

PUB4024S/U

PUB1012S/U

These controllers are for use in VAV (Variable Air Volume), Unitary and advanced HVAC control applications. Each

controller has flexible, universal inputs for external sensors, digital inputs, and a combination of analog and digital Triac outputs. 


 SITEMAP