Rate your Experience
 

Spyder LON DDC

Spyder LON Controllers provide many options and advanced system features that allow state-of-the-art  commercial building control. Each controller is programmable and configurable using the NIAGARA FRAMEWORK® software. Part numbers are as follows:

PUL6438S/U

PUL6438SR/U

PUL4024S/U

PUL1012S/U

The controllers are for use in VAV (Variable Air Volume) and Unitary HVAC control applications. Each controller contains a host microcontroller to run the main HVAC application and a second microcontroller for LONWORKS® network communications. Each controller provides flexible, universal inputs for external sensors, digital inputs, and a combination of analog outputs and digital outputs.


 SITEMAP