Rate your Experience
 

Honywell JACE

The WEB-700/U is a next generation embedded server product that runs on the standard NiagaraAX platform. This embedded server platform supports multiple applications like building automation and energy management on the same platform. The WEB-700/U is designed to provide high performance for control functions in a convenient din-rail mounted package. The WEB-700/U can be accessed by remote Web browsers over a local Intranet or via the Internet or an optional GPRS Modem card.

WEB-300E

Network Controller

Honeywell’s WEB-300E is a compact, embedded controller/ server platform. It combines integrated control, supervision, data logging, alarming, scheduling and network management functions with Internet connectivity and web serving capabilities in a small, compact platform. The controller makes it possible to control and manage external devices over the Internet and present real time information to users in webbased graphical views.

The WEB-300E is a member of Honeywell’s suite of Java based controller/server products, software applications and  tools, which are designed to integrate a variety of devices and protocols into unified, distributed systems. Building upon the WEB-200’s success, the WEB-300E offers faster performance to utilize new NiagaraAX features. The WEB-300E device capacity has been increased by up to 20%

WEB-600E

The WEB-600E™ is a compact, embedded controller/server platform. Building on the WEB-600, it combines integrated control, supervision, data logging, alarming, scheduling and network management functions with Internet connectivity and web serving capabilities in a small, compact platform. The WEB-600E makes it possible to control and manage external devices over the Internet and present real-time information to users in web-based graphical views. The WEB-600E is a member of Honeywell’s suite of controller/ server products, software applications and tools, which are designed to integrate a variety of devices and protocols into unified, distributed systems. These products are powered by the revolutionary NiagaraAX Framework®, the industry’s leading software technology designed to integrate diverse systems and devices into a seamless system. WEBs-AX supports a wide range of protocols including LonWorks™, BACnet™, Modbus, oBIX and Internet standards. The WEBs-AX Framework also includes integrated network management tools to support the design, configuration, installation and maintenance of interoperable networks.


 SITEMAP