Rate your Experience
 

CO Sensor

CO GAS DETECTOR- GD250W4NB

GD250W4NB is IAQ(Indoor Air Quality) sensor, which is designed to detect carbon monoxide gas in the air. This model has high accuracy at low concentration, so it is

optimum for parking lot, tunnel and under ground places. Also, the advantage of this model is compact size and easy installation.

Linear 2 to 10 Vdc or 4 to 20mA output. Solid state sensor.


 SITEMAP