Rate your Experience
 

Differential Pressure Sensors - Water

Differential Pressure Sensors- P7620C

The P7620C ceramic cell differential pressure transmitters and transducers have been designed for most industrial pressure measurement applications at high quality performance and precision accuracy requirement including fluids and gases. The ceramic cell and metallic wetted parts can be compatible with majority of aggressive process fluids. The output signal of the sensing bridge is in converted to be a standardized current or voltage signal through surface mount technology circuit board. This high level signal output with very low noise system is packaged in a rugged stainless steel housing to resist the harsh and extreme environment conditions. Each transmitter is inspected and calibrated to ensure its 100% quality.



 SITEMAP