Rate your Experience
 

Immersion Temp Sensor

These Immersion temperature sensors are used in the following hot or cold water control systems

  • Excel 5000
  • MicroniK 200
  • MicroniK 100
  • Excel Classic
  • Excel Plus
  • High Performance Excel Plus
  • Excel EMC

or other systems using PT1000, NTC20k or NTC10k temperature sensing elements. The sensors with a stainless steel immersion well are also suitable for registering domestic water temperature. The WPF20 are mean value sensors, for establishing the mean value using two sensors.



 SITEMAP