Rate your Experience
 

Duct Detectors

InnovairFlex combines an impressive collection of innovation shaped by life safety design expertise. Broad temperature and humidity ranges accommodate exposure to environment extremes. Easily visible status indications and a readily available accessible test feature simplify testing and maintenance. With its unmatched flexibility, InnovairFlex can adjust to fit any application.

The various product lines available in this are:

Part Code

Description

DST1<

CONDUIT 12" WITH HOLES

DST1.5<

CONDUIT 1.5' WITH HOLES

DST10<

CONDUIT 10' WITH HOLES

DST3<

CONDUIT 3' WITH HOLES

DST5<

CONDUIT 5' WITH HOLES

 SITEMAP