Rate your Experience
 
Burner Management System, Flame Detector Resistant Clothing

Flame Resistant Clothing & Detector - Burner Management System

A flame detector is a sensor designed to detect and respond to the presence of flame. Compact flame detector for use with flame safeguard controls with ultraviolet amplifiers. Compact flame detector for use with flame safeguard controls with ultraviolet amplifiers. Responses to a detected flame depend on the installation, but can include sounding an alarm, deactivating a fuel line, and activating a fire suppression system. When used in applications such as industrial furnaces, their role is to provide confirmation that the furnace is properly lit; in these cases they take no direct action beyond notifying the operator or control system. 

The EC/RM7800 series are microprocessor-based industrial burner controls for automatically fired gas, oil or combination fuel single burner applications. For all type of burners with unlimited capacity. Modular design with plug-in modules. Selectable pre-purge time by ST7800A1xxx/U module selection. Accepts all existing Honeywell optical flame detectors and flame rods. All information regarding the burner management systemcontrol (6 last lockout conditions, flame signal, hours of operation ...) are available on the keyboard display module or through communication.

 

 

 SITEMAP