Rate your Experience
 

FlexES

FlexES: New perspectives for the future

Fire detection systems that can adapt to the challenges of the future have to fulfill a wealth of complex requirements, including precise configuration, expansion to meet new demands, flexibility in adding new functions and components and backward compatibility. They should also feature good looks, ease of use and low life cycle and maintenance costs. FlexES gives you more freedom in planning, autonomy in budgeting and flexibility in operation.

The FlexES range consists of the below mentioned part codes:

Part Code

Description

FX808392

FlexES bundle FX2/2 loops based on reg.no.: FX808360

FX808394

FlexES bundle FX 10/10 loops based on reg. no.: FX808361

FX808393

FlexES bundle FX10/5 loops based on reg. no.: FX808361

FX808395

FlexES bundle FX 18/5 loops based on reg. no.: FX808362

FX808396

FlexES bundle FX 18/10 loops based on reg. no.: FX808362

FX808397

FlexES bundle FX 18/18 loops based on reg. no.: FX808362


 SITEMAP