Rate your Experience
 

Addressable Detectors

Honeywell Addressable Fire Detectors

Addressable Detectors: The right sensor for every environment

No two fires are alike. The course and velocity of propagation are dependent on environmental conditions and the state of the flammable material. Addressable Fire Detector is detected by means of the characteristic smoke, heat, or gas. A rule of thumb: the faster a fire is detected, the faster it is controllable and the more quickly people can be warned and evacuated.

The addressable range of detectors in ESSER by Honeywell are as below:

Part No

Description

802171

Fixed heat detector IQ8Quad with isolator

802177

Fixed heat detector (class B) IQ8Quad with isolator

802271

Rate-of-rise heat detector IQ8Quad with isolator

803271

Rate-of-rise heat detector IQ8Quad w/o loop isolator

802371

Optical smoke detector IQ8Quad with isolator

803371

Optical smoke detector IQ8Quad w/o loop isolator

802375

OTblue multi-sensor fire detector IQ8Quad with isolator

802373

OT multi-sensor fire detector IQ8Quad with isolator

802374

O2T multi-sensor fire detector IQ8Quad with isolator

802473

OTG multi-sensor fire detector (CO) IQ8Quad with isolator

802383

O²T/F multi-sensor fire detector IQ8Quad with integrated flasher

802382

O/SO optical smoke detector IQ8Quad with integrated sounder

802384

O²T/SO multi-sensor fire detector IQ8Quad with integrated sounder

802386

O²T/SP multi-sensor fire detector IQ8Quad with integrated sounder and speech

802385

O²T/FSP multi-sensor IQ8Quad with integrated flasher, sounder and speech

805590

Standard detector base for IQ8Quad

805591

Detector base with relay contact for IQ8Quad


 SITEMAP