Rate your Experience
 

Essernet

ESSERNET:

The ESSERNET is a short circuit and open circuit resistant 2-wire backbone for networking fire detection and intrusion detection panels from the ESSER product range. The ESSERNET permits both hierarchy restricted and hierarchy-free programming of panels. The ESSERNET has been tested and approved for the VdS. The hardware components are listed in the respective equipment approvals of the fire detection panels. Up to 31 panels can be networked with each other in a ring loop. Superior functions and functions covering different panels can be programmed. The status of the entire system can be read off on anything from one to all panels as desired. Likewise, the system can be operated entirely from one panel.


Part Code

Description

ESSERNET

ESSERNET Networking Cards and Accessories


 SITEMAP