Rate your Experience
 

MultiProtocol Gateway

Multi Protocol Gateway:

The Multiprotocol Gateway provides the conversion of ESSERNET data protocols into standard software protocols for communication with overriding building management systems as well as devices from other manufacturers. The basic configuration is carried out through simple reading of the project data from the tools 8000 programming software and conversion of the editable project data into data objects of the respective target protocol. Here, the alarm, fault and disconnection states are each considered to be one data point – the status of which can be transmitted via the selected protocol - per detection point.


Part Code

Description

MPG-500

Multi Protocol Gateway



 SITEMAP