Rate your Experience
 

DxC Range 1-4 Loops Fire Alarm Control panel

DX Connection: Multi-Protocol, Analogue Addressable, Networkable Fire Alarm Control Panels Available with 1, 2 or 4 Loops

The Morley-IAS DX Connexion panel is ideally suited for use in the protection of small to medium sized buildings. A simple to use, compact, high performance, feature rich, economical fire alarm control panel designed to help both the installer and the end user.

The various part codes under the Morley-IAS by Honeywell panel portfolio are as below:


Part Code

Description

714-001-112

DXc1 Single loop panel (no zone LEDs) English language control panel 230Vac, 2 sounder circuits. Supports the Morley-IAS protocol. 260 x 390 x 147mm (H x W x D)

714-001-222

DXc2 2 Loop control panel (no zone LEDs) 230Vac, 2 sounder circuits. Supports the Morley-IAS protocol. 391.5 x 390 x 147mm (H x W x D)

714-001-242

DXc4 4 Loop control panel (no zone LEDs) 230Vac,
2 sounder circuits. Supports the Morley-IAS protocol.
391.5 x 390 x 147mm (H x W x D)


 SITEMAP