Rate your Experience
 

ZX Range 1-5 Loops Fire Alarm Control Panel

ZX Range: Multi-Protocol, Analogue Addressable, Networkable Fire Alarm Control Panels Available with 1, 2 or 5 Loops

The ZX range of 1, 2 or 5 loop modular, scalable intelligent fi re alarm control panels is suitable for protecting all types of property. These panels are easy to install and maintain, making them an obvious choice for new projects and refurbishments.

The various part codes under the Morley-IAS by Honeywell panel portfolio are as below:

Part Code

Description

722-001-301

ZX1Se Single Loop Control Panel. 230Vac, 2 sounder circuits, 4 line display and networking capability. 400 x 400 x 135mm (H x W x D). Order loop cards separately. Languages supplied: English. Supplied with 20 zonal LEDs, not expandable.

720-001-301

ZX2Se 1-2 Loop Control Panel. 230Vac, 2 sounder circuits, 4 line display and networking capability. 400 x 400 x 135mm (H x W x D). Order loop cards separately. Languages supplied: English. Supplied with 20 zonal LEDs, not expandable.

721-001-301

ZX5Se 1-5 Loop Control Panel. 230Vac, 4 sounder circuits, 4 line display and networking capability. 6 Amp PSU with 460mA loop capability 500 x 500 x 195mm (H x W x D). Order loop cards separately. Languages supplied: English. Supplied with 20 zonal LEDs, expandable to 40 or 80 with part numbers 795-077-020 or 795-077-060.

 SITEMAP