Rate your Experience
 

Software 1-99 Panels

Visualeyez: Site-Wide Alarm Management System

Visualeyez is a pictorial and textual aid for managing alarm activation in large sites such as hospitals, universities, prisons, hotels and industrial or commercial buildings. Visualeyez displays information simply and clearly in graphic and/or text formats, allowing rapid comprehension of the situation.

Monitoring of remote buildings can also be achieved over TCP/IP using a Visualeyez Cube. The Visualeyez Cube is an embedded PC that interfaces with the remotely located fi re alarm control panel, seamlessly and securely passing the alarm information to the main Visualeyez workstation.

The various part codes under the Morley-IAS by Honeywell graphic portfolio are as below:

Part Code

Description

795-088-100

Visualeyez Graphics Workstation - Basic Edition. PC based mimic panel. English Only.

795-088-200

Visualeyez Graphics Workstation - Standard Edition. For connection to a single network with up to 9 control panels. English Only.

795-088-210

Visualeyez Graphics Workstation - Standard Edition including TCP/IP Groups. For connection to a single network with up to 9 control panels. English Only.

795-088-220

Visualeyez Graphics Workstation - Level 2 Standard Plus including TCP/IP  Groups. For connection to a single network with up to 5 mimic licences and up to 9 control panels. English Only.

795-088-230

Visualeyez Graphics Workstation - Level 2 Standard Plus including TCP/IP Groups. For connection to a single network with up to 10 mimic licences and up to 9 control panels. English Only.

795-088-240

Visualeyez Graphics Workstation - Level 2 Standard Plus including TCP/IP Groups. For connection to a single network with up to 20 mimic licences and up to 9 control panels. English Only.

795-088-300

Visualeyez Graphics Workstation - Premium Edition. For connection to a single network with up to 99 panels. English Only.

795-088-310

Visualeyez Graphics Workstation - Premium Edition. For connection to a single network with up to 99 panels including TCP/IP Groups. English Only.

795-088-320

Visualeyez Graphics Workstation - Level 3 Premium Plus including TCP/IP Groups. For connection to a single network with up to 5 mimic licences and up to 99 control panels. English Only.

795-088-330

Visualeyez Graphics Workstation - Level 3 Premium Plus including TCP/IP Groups. For connection to a single network with up to 10 mimic licences and up to 99 control panels. English Only.

795-088-340

Visualeyez Graphics Workstation - Level 3 Premium Plus including TCP/IP  Groups. For connection to a single network with up to 20 mimic licences and up to 99 control panels. English Only.

 SITEMAP