Rate your Experience
 

Firstvision

ONYX FirstVision™ Interactive Firefighters’ Display

ONYX FirstVision™ is a revolutionary way finding navigational tool for firefighters and other emergency responders. ONYX FirstVision™, a touch screen, graphically displays critical information on the origin and spread of a fire; allowing firefighters to quickly locate and extinguish the fire. With ONYX FirstVision™, emergency responders can immediately gather the information needed to accurately pinpoint the source of the fire and the rate at which it’s spreading.

Part Code

Description

FIRSTVISION-LCD

Firstvision Software Graphical User Interface for Fire Fighters with a 19" Touch screen.

FIRSTVISION-ENC

Enclosure for FIRSTVISION-LCD Touch screen. Requires a separate NFN Gateway Card PC based OR Embedded TCP/IP Type.



 SITEMAP