Rate your Experience
 

ONYXWorks

ONYXWorks® Integrated Facilities Monitoring Network

 ONYXWorks™ is the next generation in life safety and building systems integration for monitoring fire, security, card access, CCTV, and other facility information over a proprietary network. ONYXWorks™ is designed to allow a combination of different manufacturers, technologies, and networks to be operated on the same workstation. It features intelligent gateways to facilitate modular system integration, allowing continued expansion of workstation and network functions. These gateways add more flexibility when integrating building operations and communicating over a local Ethernet or wide-area TCP/IP network. The ONYXWorks™ workstation is a high-performance industrial computer with text and color graphic display capability of all network events and points.

Part Code

Description

OWSWKIT-US-3

ONYXWorks™ Graphical User Interface Software + USB Dongle License + Manuals for maximum of upto 99 Nodes. Requires a separate NFN Gateway card.


 SITEMAP