Rate your Experience
 

High Speed Noti-Fire-Networking Repeaters / Hybrid Type Cards

The NOTI-FIRE-NETTM intelligent fire alarm network links multiple NOTIFIER intelligent fire alarm control panels together as one for cooperative control and network-wide monitoring. Each fire alarm panel on NOTI-FIRE-NET maintains individual programming and continues to operate independently, yet cohesively, as part of a unified network. This prevents the loss of a single node from compromising other panels. The result is greater system survivability.

The various options within the Noti-Fire-NetTM intelligent fire alarm network family are as below:

Part Code

Description

HS-NCM-WSF

High Speed Noti-Fire-Networking Wire to Single Mode Fiber Type Media based Network Control Module for Panels, DVC, Gateways, NCA-2

HS-NCM-WMF

High Speed Noti-Fire-Networking Wire to Multi Mode Fiber Type Media based Network Control Module for Panels, DVC, Gateways, NCA-2

HS-NCM-MFSF

High Speed Noti-Fire-Networking Multi Mode to Single Mode Fiber Type Media based Network Control Module for Panels, DVC, Gateways, NCA-2

 SITEMAP