Rate your Experience
 

Modbus Gateway

The NOTI-FIRE-NETTM intelligent fire alarm network links multiple NOTIFIER intelligent fire alarm control panels together as one for cooperative control and network-wide monitoring. Each fire alarm panel on NOTI-FIRE-NET maintains individual programming and continues to operate independently, yet cohesively, as part of a unified network. This prevents the loss of a single node from compromising other panels. The result is greater system survivability.

The various options within the Noti-Fire-NetTM intelligent fire alarm network family are as below:

Part Code

Description

MODBUS-GW

Modbus Gateway Card for 3rd Party Modbus Protocol based interfacing thorugh TCP/IP or LAN/WAN

 SITEMAP