Rate your Experience
 

Digital Amplifiers DAX Series

ONYX® Digital Voice Command

ONYX Digital Voice Command is NOTIFIER's new digital audio evacuation, paging, and firefighter's telephone system. More and more local authorities are requiring voice evacuation, and progressive building owners and managers are installing voice evacuation to provide maximum protection for their occupants. NOTIFIER's new Digital Voice Command (DVC) delivers high quality audio for live emergency paging and simultaneous broadcasting of multiple stored messages.

The various options within voice alarm system portfolio are as below:


Part Code

Description

DAX-3525E

DAX Series Digital Audio Amplifier, 35 Watts, 25 V RMS, without Fire Fighter's Telephone System

DAX-3570E

DAX Series Digital Audio Amplifier, 35 Watts, 70 V RMS, without Fire Fighter's Telephone System

DAX-5025E

DAX Series Digital Audio Amplifier, 50 Watts, 25 V RMS, without Fire Fighter's Telephone System

DAX-5070E

DAX Series Digital Audio Amplifier, 50 Watts, 70 V RMS, without Fire Fighter's Telephone System


 SITEMAP