Rate your Experience
 

Vista-128FBPT

The new VISTA-128FBPT provides the ultimate protection for life and property. This commercial fire and burglary control panel supports up to eight partitions and up to 128 zones/points using hardwired, wireless and V-Plex® addressable technologies. A diverse line of Honeywell initiating devices, notification appliances, communication devices, keypads, RF receivers and relays satisfy a wide range of installation requirements.

The VISTA-128FBPT control is suitable for fire-only applications, as well as for installations requiring integrated fire/burglary systems. It is the perfect solution for medical and professional office buildings, churches and synagogues, banks, schools, strip malls, and factory or warehouse environments

 

Features

·         Eight hardwired zones standard, expandable to 128 using V-Plex addressable points/zones

·         Supports up to 128 wireless zones (fewer if using hardwired and/or V-Plex zones)

·         Can control eight separate areas independently (8 partitions)

·         Common lobby partition – auto arm or disarm based upon assigned partitions

·         Master partition – used for viewing status of all partitions

·         Supports commercial wireless fire and burglary devices

·         Stores up to 512 events

·         Accommodates 150 user codes and up to 250 access card holders using VISTAKEY®

·         Supports V-Plex addressable VISTAKEY access control (1 to 8 doors)

·         Two on-board NACS delivering a total of 2.3A @ 12V

·         Automatic smoke detector sensitivity maintenance testing

·         Four-wire smoke reset using on-board Form C relay

·         Supports Dynamic Signaling for AlarmNet Communicators

·         Supports Internet and GSM alarm reporting

·         Supports graphical user interfaces for burglary use (e.g. 6280 and Tuxedo TouchTM )

·         Supports 6160CR-2 multi-LED fire keypad

·         Upload/download via AlarmNet® Communicators

·         Carbon monoxide (CO) zone support

·         On-board serial port for communication with WIN-PAK®, Pro-Watch® and approved third-party applications

·         Supports Total Connect Remote Services*

*Event reporting only for fire partition.

 SITEMAP