Rate your Experience
 

Medium Commercial

The VISTA-128BPT is a powerful member of the Honeywell family of commercial alarm panels, integrating burglary, CCTV and access control functions. Many features are available that extend the applications of the VISTA-128BPT while simplifying end-user operation.

The VISTA-128BPT and VISTA-128BPTSIA are listed for residential burglary, residential fire and commercial burglary applications (see agency listings in this document for more details). They are compatible with a wide range of AlarmNet communications products for alarm reporting, uploading /downloading and remote services.

 

Standard features

·         Provides nine style-B hardwired zones

o    Supports up to 119 additional zones using a built-in polling (V-Plex®, multiplex) loop interface

o    Supports up to 127 wireless zones using up to two 5800 series wireless receivers (fewer if using hardwire and/or polling loop zones)

·         Provides one power-limited bell circuit delivering 1.7Amp (max) at 12VDC

·         Provides the ability to control eight separate partitions independently, each functioning as if it had its own separate control

o    Accommodates 150 user codes with seven authority levels

o    Accommodates 32 keypad macro commands per system

o    Keeps a log of up to 512 events

o    Supports up to 16 compatible two-wire smoke detectors on zone 1

o    Zone 7 may be used for keyswitch arming/disarming

·         Integrates with WIN-PAK access control systems to provide increased users, event log and scheduling

·         Supports V-Plex addressable VISTAKEY access control (up to eight doors and 250 cards)

o    Easily programmed and maintained by Compass Windows-based downloader

o    Supports up to 96 programmable outputs

·         Programmable to meet SIA false alarm prevention specifications. To meet UL approval for ANSI/SIA CP-01-2010, order part number V128BPTSIA

·         Supports up to six touchscreen Advanced User Interface (AUI) devices (6272 or later)

o    Smoke detector reset at keypad

o    Quick exit

o    Group bypass

o    Arm faulted

o    Event arming

o    Carbon monoxide (CO) zone type support

o    Expanded high-speed RS-232 capability for third party interface and automation

·         Internet upload/download over AlarmNet GSM and/or IP communicators over the panel's keypad (ECP) bus

o    Ringback support for AlarmNet communicators (confirmation of closing report)

o    24-hour dialer test support for AlarmNet devices

·         Supports V-Plex Smart Contact feature for improved responsiveness on systems with many V-Plex zones

o    Telco line cut detection

 

Video

 SITEMAP