Rate your Experience
 

6280S Tuxedo Touch

6280S/W Description

Honeywell’s feature-rich 6280 Color Graphic Voice Touchscreen Keypad family gives you the opportunity to close more sales, increase retention and capture new markets.* They feature a high-resolution 7" widescreen TFT display that doubles as a digital picture frame. There is a choice of silver and white color schemes, three language options and voice annunciation of alarm conditions. The new intuitive user interface features icons and menus that make system operation easy to navigate. The 6280 uses the same icons as Honeywell Total Connect™ Remote Services, helping to reduce end-user training and costly false alarms.

The digital picture frame and video viewer features let end-users create slideshows and view home movies on the brilliant, high resolution TFT display. Homeowners can customize the slideshow with family photos, vacation pictures and more.

The choice of two color housings and three languages (ideal for homes with multilingual members) opens up new opportunities and markets that previously were untapped. Silver blends perfectly in stainless steel kitchens and garages. White, a popular classic choice, blends seamlessly with lighter décors.

To help you close more sales, Honeywell has created a handheld demo (6280WHD) that includes a sales infomercial video that highlights the features and end-user benefits of the 6280. The video can be played by simply pressing a button.

*Voice annunciation option in English only.

 

Features

·         High-resolution, 7" widescreen 800 x 480 TFT display 16 million colors capability to display vivid images

·         Intuitive touchscreen display with icons and menu driven prompts (English only)

·         Digital picture frame, slideshow or home movies through standard SD card

·         Available in two colors

o    Silver: Ideal for kitchens with stainless steel appliances, garages and basements

o    White: Blends seamlessly with most lighter décors

·         Three languages can be displayed

o    English

o    Spanish (Latin American)

o    French Canadian

·         Voice annunciation of type and location of alarm (English only)

·         Family message center that lets end-users record and playback messages

·         Entry/Exit countdown displayed

·         Authorized end-user can easily add or delete user codes

·         View zone lists with status

·         End-user can quickly and easily bypass zones

·         Embedded infomercial video in keypad to help in the sales process

Video

 SITEMAP