Rate your Experience
 

Magnetic Contacts

 3/8" Diameter Miniature Press Fit Magnetic Contact

·         With a 3/4" long magnet, the 951WG is ideal for casement windows, sliding windows, and other thin frame applications

·         Standard gap: 1-1/4"– the largest gap of any mini 3/8" contact

·         12" leads are standard

Specifications:

Switch Type: Form A (SPST) Reed
Contact Rating: 300ma @ 30VDC

Replaces:

·         ADEMCO 944, PR20411, PR20451, 951, PRO51SP

·         FBII ZR755R, ZR715R

·         Intellisense, MPS9

Mini Magnetic Contact

·         Standard gap: 1" (25mm)

·         12" (30cm) leads

·         Self-adhesive or screw mount

Overhead Door Contact

·         Standard gap 2" (51mm)

·         Form C

·         24" (61cm) armored cable

·         Adjustable magnet bracket

Specifications:

Switch Type: Form C (SPDT) Reed
Contact Rating: 300ma @ 30VDC

 

 SITEMAP