Rate your Experience
 

Armor 300

Integrated Wireless Home Security Systems - Armor 300

A haven of peace and security – that’s what your home should be, but when it really matters it’s best to be safe, not sorry. An unprotected property is a vulnerable to security and safety threats at any time of the day, when you are there or away.
 
At Honeywell, we understand these concerns and have come out with a state of the art wireless security panel especially designed for Indian operating conditions – ARMOR 300.. Armor-300 offers simplicity of installation and robustness of a security system. Armor 300 integrated wireless home security systems conform to the rigid CE specifications laid out for Intrusion Alarm Systems globally.
 
Armor 300 ensures that homeowners feel safe, when at home or away. Every home needs the protection of a reliable security system that never sleeps !!
 
Specifications of the panel:
 
Intrusion Zones
15
Wired Zone
1
Keyfob Zones
4
Panel Tamper
Available
Display
LCD Display
Event Log
20
Trigger Outputs
1
*Battery Life (Standby mode)
6-8Hrs
User Codes (1 Master & 2 General Users)
3
CMS connectivity Nos.
2
Dimensions (H x W x D)
130  X 210 X 30 mm
Certification
CE
*In case of alarm state, when the panel hooter is activated, the battery backup is reduced 
 
Armor 300 Wireless Security Kit contains:
 
Model
Description
QTY
Armor 300
Wireless Intrusion System
1
5804EU
4 Button Remote Keyfob
1
5888EU
Pet Immune PIR Motion Sensor
1
5816EU
Magnetic contact with 1 additional sensor port
1
 
Additional Sensors & Accessories:
 
Model
Description
ARM100-VD-V1
Armor Voice Dialer PCB only
SQR – 117
Siren
 
Above mentioned sensors are also available for additional zones at extra cost.
(5804EU, 5888EU, 5816EU)

 SITEMAP