Rate your Experience
 

Wireless Receiver

The new 5882EU RF Receiver is designed for use with control panels that are approved for use in commercial fire and/or burglary installations. The receiver recognizes alarm, status, and keypad control messages from wireless transmi tters operating at 433MHz.

Voltage : 12VDC
Current :60mA (nominal), 85mA (peak)
Range : 60m nominal indoors from wireless transmitters
Temp. Range : 0°C to 50°C
Humidity : Up to 85% relative humidity
Size : 188x112x37mm

 SITEMAP